Publish your products
SMARTci® (on open framing) air- and water-tight continuous insulation & building enclosure Z-girt sub-framing for rainscreen and cladding support
SMARTci® (on open framing) air- and water-tight continuous insulation & building enclosure Z-girt sub-framing for rainscreen and cladding support
SMARTci® (on open framing) air- and water-tight continuous insulation & building enclosure Z-girt sub-framing for rainscreen and cladding support
SMARTci® (on open framing) air- and water-tight continuous insulation & building enclosure Z-girt sub-framing for rainscreen and cladding support
SMARTci® (on open framing) air- and water-tight continuous insulation & building enclosure Z-girt sub-framing for rainscreen and cladding support
SMARTci® (on open framing) air- and water-tight continuous insulation & building enclosure Z-girt sub-framing for rainscreen and cladding support

    SMARTci® (on open framing) air- and water-tight continuous insulation & building enclosure Z-girt sub-framing for rainscreen and cladding support

    SMARTci® is an air- and water-tight building enclosure system that eliminates thermal bypass and is comprised of Class I GreenGirt CMH continuous insulation Z-girts, integrated custom-profiled insulation panels, ThermaLock technology, and necessary accessories. SMARTci can be installed over open framing to enhance air and water tightness, save time, and reduce labor and materials costs. The CMH design of SMARTci systems combines the thermal efficiency of composite fiberglass materials with the durability of steel-reinforced flanges to maximize high-quality performance of your building enclosure system. To meet the needs of your project, the SMARTci system is available in depths of 1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, and 8 inches, with custom-routed rigid insulation held together with composite fiberglass pressure seals to achieve thermal efficiencies up to 92-99%.

    Specification
    • SMARTci™ (on open framing) Configuration Options

      Compatible InsulationDual foil-faced Class A polyiso insulation
      System ComponentsGreenGirt CMH Z-girts, custom-profiled polyiso insulation panels, WRB (by others)
      Compatible SubstratesOpen or closed framing
      SMARTciᵀᴹ (on open framing) Length8'
      SMARTciᵀᴹ (on open framing) Widths1.5", 2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6", 8"
      Compatible Insulation Thickness1.5", 2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6", 8"
      SMARTciᵀᴹ (on open framing) OrientationVertical or horizontal
      Compatible CladdingAll
      Drainage Plane LocationOutboard of SMARTci® system

      continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Clips Bracket Support

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

      air-tight

      water-tight

      air and water-tight

    Technical specification
    • Unique ref.smartci-on-open-framing
    • Product familyBuilding Enclosure Systems
    • Product groupOpen Framing System
    • TypeBuilding Material
    • Date of publishing2025-04-14
    • Edition number1
    Related
    • Material mainComposite
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States