Publish your products
Gas outlet MC70 Exposed

Gas outlet MC70 Exposed

Gas outlet MC 70 is self-closing, i.e. they close automatically the gas flow when the connected equipment is released from the socket. With a simple turn, the equipment can connect or disconnected to the gas outlet's coupling. The gas outlet is available for exposed or recessed mounting. The gas outlet is gas specific according to hospital standard and thus not confusingly similar, which means that equipment designed for the particular gas can not be connected to the wrong socket. A service valve is mounted in the valve housing, which facilitates engagement in a way that the gas flow is switched off when the quick coupling operation is to be dismantled. The gas outlet comes with a nameplate for the specific type of gas color code and a protective cap that prevents contaminants from entering the outlet.
Technical specification
  • Unique ref.301422
  • Product familyGas Outlet
  • Product groupMC70
  • TypeObject (single object)
  • Date of publishing2012-07-17
  • Edition number2
  • Height (mm)90
  • Width (mm)90
  • Depth (mm)60
Related
  • Material mainPlastic
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationFurniture
  • UNSPSC nameGas regulators
  • UNSPSC code40142201

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit