Publish your products
 ASME Potable Water Expansion Tanks - DETA Series
 ASME Potable Water Expansion Tanks - DETA Series
 ASME Potable Water Expansion Tanks - DETA Series
 ASME Potable Water Expansion Tanks - DETA Series
    Watts

    ASME Potable Water Expansion Tanks - DETA Series

    4.8 out of 5 stars4.8(6 reviews)

    Series DETA ASME Potable Water Expansion Tanks are used on commercial and industrial potable hot water applications to absorb the increased volume of water created by thermal expansion. It also maintains balanced pressure throughout the potable water supply system by keeping system pressure below the T&P relief valve setting. It has a field-adjustable carbon steel tank (prime painted exterior) with an FDA-approved and fixed, Butyl rubber bladder, stainless steel NPT male inlet connection, and a .302 to 32 in. charging valve connection (standard tire valve) for on-site charging of the tank. It is pre-pressurized and precharged to 40psi (275.8 kPa). ASME, Section VIII approved. Maximum Design Pressure: 150psi (10 bar).

    Specification
    • Features

      • ASME Section VIII Construction
      • Fixed Butyl Bladder (FDA approved)
      • Bladder Integrity Monitor
      • Precharged to 40 psi (field adjustable)
      • Complies with NSF/ANSI Standard 61


      Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, booster pumps, rainwater harvesting, water installation

    Technical specification
    • Unique ref.DETA-Series-Expansion-Tank
    • Product familyPlumbing & Flow Control Solutions
    • Product groupWater Heater Accessories
    • TypeObject (single object)
    • Date of publishing2023-01-27
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationTank
    • Uniclass 2015 CodePr_60_50_96_84
    • Uniclass 2015 DescriptionStainless steel tanks
    • CSI MasterFormat 2014 Code22 12 23.13
    • CSI MasterFormat 2014 TitleFacility Steel, Indoor Potable-Water Storage Pressure Tanks
    • OmniClass Number23-31 29 13
    • OmniClass TitleHot Water Tank Heaters
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States