Publish your products
24 hour office chair RAMSEY
24 hour office chair RAMSEY
24 hour office chair RAMSEY

    24 hour office chair RAMSEY

    3.4 out of 5 stars3.4(8 reviews)
    • Certified 24-hour chair
    • Adjustable rocking mechanism
    • Adjustable seat for great comfort

      24 hour office chair that is designed for long work shifts that require a lot of sitting. The chair is equipped with many ergonomic functions that you can adapt to your body, including a rocking mechanism, seat slide and lumbar support. The chair is easy to adapt for use by different people throughout the day.
    Specification
      • Seat height: 460-560 mm
      • Seat depth: 480 mm
      • Seat width: 490 mm
      • Backrest height: 930 mm
      • Colour: Black
      • Material: Leather
      • Durability: 150000 Md
      • Backrest material: Synthetic leather
      • Mechanism: Rocking
      • Recommended seat time: 24 h
      • Load capacity: 200 kg
      • Star base: Black metal
      • Adjustable lumbar support: Yes
      • Weight: 34 kg
      • Assembly: Delivered unassembled
      • Testing: EN 1335-2: 2009, EN 1335-1: 2000, EN 1335-3: 2009
    Technical specification
    • Unique ref.24-hour-office-chair-RAMSEY
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Width (mm)490
    • Depth (mm)480
    Related
    • Material mainFabric
    • Weight Net (Kg)34
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City