Publish your products
Cloakroom unit ENTRY, add-on floor unit, 10 shoe shelves, 1800x900x600 mm
Cloakroom unit ENTRY, add-on floor unit, 10 shoe shelves, 1800x900x600 mm

    Cloakroom unit ENTRY, add-on floor unit, 10 shoe shelves, 1800x900x600 mm

    • Robust and easy-care shoe storage
    • Comes with drip tray
    • Smart and space-saving

    Add-on unit for the shoe rack ENTRY. It comes complete with 10 adjustable shelves, drip trays and a T-frame as well as cross braces. A floor-standing base unit is required to extend with the add-on unit.

    Specification
    • ENTRY is a versatile and extendable range for the cloakroom wherein each unit can be adapted as required. Extend your base unit with this shoe rack to create a solution adapted to your space. The shoe rack has ten shelves and is suitable for gyms, swimming complexes, schools, healthcare premises or similar places.

      The shoe racks in the ENTRY range have a tubular design that prevents dirt and dust accumulation on the shelf. There is a drip tray under each shelf that collects gravel and moisture from the shoes.

      This double-sided add-on unit comes with a T-frame and cross braces that are easy to assemble. Perforations in the frame make it easy to adjust the gaps between the shelves and change the storage solution as required.

    Technical specification
    • Unique ref.Cloakroom-unit-ENTRY-add-on-floor-unit-10-shoe-shelves-1800x900x600mm
    • Product familySchool & Education
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2023-03-07
    • Edition number1
    • Height (mm)1800
    • Width (mm)900
    • Depth (mm)600
    Related
    • Material mainSheet metal
    • Material secondarySheet metal
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)37.2
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit