We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Clothing Locker Classic Combo, 600 mm, 1 Sections, 2 Doors

Unique ref.: Clothing-Locker-Classic-Combo-600-1-Sections-2-Doors
Brand: AJ Produkter
Product family: Clothing Locker
Product group: Classic
Width (mm): 600
Depth (mm): 550
Date of publishing: 2020-01-14
Edition number: 1
Type: Object (single object)
Download (11)
For divided storage
Can be wall mounted
Sloping top
Clothes lockers designed to allow separate storage of clean and dirty or wet and dry workwear. Fitted with a hat shelf, clothes rail with two anchor hooks and a towel hook on the inside of the door. The lockers are perforated for ventilation

Frame colour: Light grey Frame colour code: RAL 7035 Door colour: Blue/Light grey/Black Door colour code: RAL 5005/RAL 7035/RAL 9005 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Slovakia
Weight Net (Kg): 46

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-58
Uniclass 2.0 Description: Office Storage Units
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 00
CSI MasterFormat 2014 Title: Lockers
OmniClass Number: 23-21 15 15
OmniClass Title: Clothing Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings

All BIM objects are real products from real manufacturers confirmed and approved