Publish your products
Conference chair WHISTLER No armrests, dark grey
Archived

Conference chair WHISTLER No armrests, dark grey

  • Stackable
  • Fabric upholstery
  • Trendy design

    Modern chair in a trendy design that works in many different settings. The seat and backrest are made in one piece with soft padding covered in fabric and are slightly rounded at the front for extra comfort. The chair is stackable, which facilitates storage.
Specification
    • Seat height:440 mm
    • Seat depth:430 mm
    • Seat width:410 mm
    • Colour:Dark grey
    • Seat material:Fabric
    • Stand colour:Chrome
    • Stand material:Steel
    • Armrests:No
    • Stackable:Yes
    • Load capacity:110 kg
    • Weight:6.8 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Conference-chair-WHISTLER-No-armrests-dark-grey
  • Product familyLunch and conference
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2022-10-24
  • Edition number1
  • Height (mm)910
  • Width (mm)440
  • Depth (mm)420
Related
  • Material mainWood
  • Material secondaryFabric
  • Weight Net (Kg)6.8
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 00
  • CSI MasterFormat 2014 TitleSeating
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit