Publish your products
High back mesh office chair SWANSEA
High back mesh office chair SWANSEA
High back mesh office chair SWANSEA
High back mesh office chair SWANSEA

    High back mesh office chair SWANSEA

    3.3 out of 5 stars3.3(18 reviews)
    • Adjustable lumbar support
    • Synchronous mechanism
    • Armrests and headrest included

      Office chair with a mesh backrest that provides firm support and comfortable airflow. Fitted with an ergonomic synchronous mechanism and a practical tilt function that can be locked in five positions. Comes with a headrest and adjustable armrests for extra comfort.
    Specification
      • Seat height: 480-570 mm
      • Seat depth: 460 mm
      • Seat width: 520 mm
      • Backrest height: 520 mm
      • Minimum height: 1200 mm
      • Maximum height: 1290 mm
      • Colour: Black
      • Composition: 100% Polyester
      • Durability: 100000 Md
      • Seat material: Fabric
      • Backrest material: Mesh
      • Mechanism: Synchronous
      • Recommended seat time: 8 h
      • Armrests: Yes
      • Load capacity: 110 kg
      • Wheel type: Easy-roll castors
      • Star base: Black plastic
      • Adjustable lumbar support: Yes
      • Weight: 27 kg
      • Assembly: Delivered unassembled
      • Testing: ASTM D4966
    Technical specification
    • Unique ref.High-back-mesh-office-chair-SWANSEA
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Height (mm)1200
    • Width (mm)520
    • Depth (mm)460
    Related
    • Material mainPolyester
    • Material secondaryPlastic
    • Weight Net (Kg)27
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City