Publish your products
Modular chair JETLAG
Modular chair JETLAG
Modular chair JETLAG
Modular chair JETLAG
Modular chair JETLAG

    Modular chair JETLAG

    3.5 out of 5 stars3.5(6 reviews)
    • UV-resistant material
    • For indoor and outdoor use
    • Modern

      Comfortable and modern chair made of a UV-resistant material that can be used both indoors and outdoors. Ideal in corridors and lobbies
    Specification
      • Seat height:420 mm
      • Seat depth:400 mm
      • Seat width:620 mm
      • Height:720 mm
      • Width:700 mm
      • Material:Polyethylene
      • Weight:15.7 kg
      • Assembly:Assembled
    Technical specification
    • Unique ref.Modular-chair-JETLAG
    • Product familySchool & Education
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2021-11-29
    • Edition number1
    • Height (mm)720
    • Width (mm)620
    • Depth (mm)400
    Related
    • Material mainPlastic
    • Weight Net (Kg)15.7
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City