Publish your products
Auto self tipping skip AZURE 1525x865x870mm, 600L
Auto self tipping skip AZURE 1525x865x870mm, 600L

    Auto self tipping skip AZURE 1525x865x870mm, 600L

    • CE marked
    • Automatic emptying
    • Makes waste sorting easier

      Tipping skip fitted with a spring-loaded pressure plate on the frame for automatic tipping, emptying, return and locking.
    Specification
      • Length:1525 mm
      • Height:870 mm
      • Width:865 mm
      • Volume:600 L
      • Fork pocket size (wxh):230x100 mm
      • Width over forks:630 mm
      • Colour:Blue
      • Colour code:RAL 5019
      • Material:Sheet steel
      • Load capacity:800 kg
      • Thickness sheet steel:2.5 mm
      • Weight:104 kg
      • Testing:CE
    Technical specification
    • Unique ref.auto-self-tipping-skip-azure-1525x865x870mm-600l
    • Product familyChanging room
    • Product groupWastebins
    • TypeObject (single object)
    • Date of publishing2023-01-27
    • Edition number1
    • Height (mm)870
    • Width (mm)865
    • Depth (mm)1525
    Related
    • Material mainSteel
    • Weight Net (Kg)104
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodeTE_70_10_80_79
    • Uniclass 2015 DescriptionSkips
    • CSI MasterFormat 2014 Code01 74 00
    • CSI MasterFormat 2014 TitleCleaning and Waste Management

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit