Publish your products
Desk MODULUS 1200x600 adjustable legs
Desk MODULUS 1200x600 adjustable legs
Desk MODULUS 1200x600 adjustable legs
    Archived

    Desk MODULUS 1200x600 adjustable legs

    • Ideal for small spaces
    • Electrically height-adjustable
    • With anti-collision mechanism

    Electrically height-adjustable desk with handy dimensions – perfect for smaller offices! The desk features a T-frame with an anti-collision mechanism that protects against crush injuries and has no cross brace to give maximum legroom. The desk top is made of durable laminate.

    Specification
    • Length:1200 mm

      Width:600 mm

      Thickness table surface:25 mm

      Minimum height:710 mm

      Maximum height:1180 mm

      Table surface:Rectangular

      Stand:Electrically adjustable

      Table surface material:Laminate

      Stand material:Steel

      Load capacity:80 kg

      Lift per pump:470 mm

      Lift speed:30 mm/sec

      Number of motors:2

      Weight:31,8 kg

    Technical specification
    • Unique ref.desk-modulus-1200x600-adjustable-legs
    • Product familyDesk
    • Product groupModulus
    • TypeObject (single object)
    • Date of publishing2021-07-07
    • Edition number1
    • Width (mm)600
    • Depth (mm)1200
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)31.8
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit