Publish your products
Plaza
Plaza
    Flou

    Plaza

    3.8 out of 5 stars3.8(167 reviews)
    An elegant luxurious bed, designed as the heart of the bedroom. Removable covers of the headboard and the base, fixed with Velcro, can have a rich trim in Glamour fabric. Available with fixed base or unusually ample storage base. Headboard available in two heights.
    Technical specification
    • Unique ref.Plaza
    • Product familyFurniture
    • Product groupBeds
    • TypeObject (single object)
    • Date of publishing2012-09-19
    • Edition number1
    • Height (mm)1830
    • Width (mm)109
    • Depth (mm)2270
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Beds
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_06
    • Uniclass 2015 DescriptionBeds
    • CSI MasterFormat 2014 Code12 58 29
    • CSI MasterFormat 2014 TitleBeds
    • OmniClass Number23-21 23 19 13
    • OmniClass TitleResidential Beds
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit