Publish your products
Flatpack locker CLICK 4 door, 1800x1200x500
Flatpack locker CLICK 4 door, 1800x1200x500

    Flatpack locker CLICK 4 door, 1800x1200x500

    • Includes hat shelf and clothes rail
    • Reinforced doors
    • Delivered flat packed

    Clothes locker with perforations at the top and bottom of the door, fitted with a hat shelf and clothes rail with three hooks. The door is fitted with a lock with two keys. The locker is delivered flat packed.Read more

    Specification
    • Simple but good value-for-money and practical clothes locker with reinforced full-length door and powder-coated sheet metal frame. The powder coating provides a scratch-resistant finish that withstands heavy use – perfect for public spaces!

      The locker is provided with a hat shelf and hanger rail with three hooks for smart clothes storage. It is ideal for changing rooms at fitness centres, offices and warehouses.

      The clothes locker is delivered unassembled in flat pack form and is easy and convenient to assemble. Includes a lock with two keys.

    Technical specification
    • Unique ref.Flatpack-locker-CLICK-4-door-1800x1200x500
    • Product familyClothing Locker
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2024-11-04
    • Edition number1
    • Height (mm)1800
    • Width (mm)1200
    • Depth (mm)500
    Related
    • Material mainSteel
    • Weight Net (Kg)85.8
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit