Publish your products
Student locker ROZ, 2 sections 4 doors 1890x800x550mm
Student locker ROZ, 2 sections 4 doors 1890x800x550mm
Student locker ROZ, 2 sections 4 doors 1890x800x550mm

    Student locker ROZ, 2 sections 4 doors 1890x800x550mm

    • Reinforced frame
    • 4 compartments
    • Clothes rail and 2 shelves

    Double-module student locker with two compartments in each module. Each compartment has two small shelves and a clothes rail. The frame, door frame and doors are reinforced and the locker features ventilation holes at the top and bottom

    The Roz student locker is made in our own factory. It is a spacious and durable locker that stands up to the tough demands of school environments. The frame is powder coated in warm white and is constructed from fully-welded sheet steel. The frame, door frame and doors are reinforced to withstand knocks. The perforations at the top and bottom of the frame provide excellent ventilation. The doors have a solid door stop to prevent them opening more than 90˚. Choose laminate doors reinforced with a sheet-metal edge or doors made entirely from durable sheet steel. Each compartment is fitted with two small shelves that are perfect for storing books or binders. The compartment also has a clothes rail to hang a jacket. The base of the compartment has space to store a school bag. Provide secure storage for your students by fitting your Roz school lockers with cylinder locks or hasp locks for padlocks
    Specification
    • Height:1890mm

      Width:800mm

      Depth:550mm

      Door width(Lockers):400mm

      Number of sections:2

      Number of doors:4

      Frame material:Sheet metal

      Door material:Sheet metal

      Weight:98.2kg

    Technical specification
    • Unique ref.Student-locker-roz-2-sections-4-doors-1890x800x550mm
    • Product familyClothing Locker
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2021-09-21
    • Edition number1
    • Height (mm)1890
    • Width (mm)800
    • Depth (mm)550
    Related
    • Material mainSteel
    • Weight Net (Kg)98.2
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit