Publish your products
Architectural Surface-Mount LED Linear Panel Light
Architectural Surface-Mount LED Linear Panel Light
Architectural Surface-Mount LED Linear Panel Light
Architectural Surface-Mount LED Linear Panel Light

    Architectural Surface-Mount LED Linear Panel Light

    Alcon Lighting's 14054-S architectural surface-mount LED linear panel light delivers versatile illumination for offices and commercial interiors. Available in 4-inch and 6-inch widths with 2-foot or 4-foot lengths, this flat panel light features a white-framed edge for a clean architectural look. Both sizes offer 0-10V dimming (100-10%) and field-adjustable color temperatures of 3000K, 3500K and 4000K. The 2-foot model is available as a 20W fixture, while the 4-foot model includes a wattage-selectable switch with 5W, 7.5W or 10W per foot.
    Specification
    • Construction: Sturdy extruded aluminum housing; also serves as a heat sink to extend lifespan

      Finish: White

      Color temperature (CCT): Field-selectable 3000K/3500K/4000K

      Wattage: Field-selectable 5W/7.5W/10W (4'), 20W (2')

      Driver: 0-10V dimming down to 10%

      Voltage: 120-277V AC

      CRI: 80+

      Optional features: 8W emergency backup battery, occupancy sensor

      Life: 50,000 hours

      Listings: cULus listed for damp locations

      Warranty: 5 years carefree for parts & components (labor not included)

    Technical specification
    • Unique ref.14054-s-panel-light
    • Product familyIndoor Lighting
    • Product groupSurface-Mounted Ceiling Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States