Publish your products
RGBW Color-Changing LED Directional Landscape Path Light
RGBW Color-Changing LED Directional Landscape Path Light
RGBW Color-Changing LED Directional Landscape Path Light
RGBW Color-Changing LED Directional Landscape Path Light
RGBW Color-Changing LED Directional Landscape Path Light
RGBW Color-Changing LED Directional Landscape Path Light
RGBW Color-Changing LED Directional Landscape Path Light

    RGBW Color-Changing LED Directional Landscape Path Light

    Alcon Lighting’s 9170 RGBW color-changing LED landscape uplight delivers dynamic outdoor lighting with Bluetooth and smart home control via Alexa and Google Home. The corrosion-resistant brass housing, available in gun metal or antique bronze, can be specified with a medium or long shroud to reduce glare and refine light control. A clear glass lens with double silicone gasket ensures durable, weatherproof performance. The replaceable one to six-watt RGB LED module produces 15 to 450 lumens with a standard 38º beam angle, plus optional 15º and 60º optics. This RGBW landscape uplight offers preset color temperatures of 2700K, 3000K, 4000K and 5000K, along with unlimited color wheel options, dimming control and scene programming for up to eight synchronized colors, including music-sync functionality for immersive outdoor lighting experiences.
    Specification
    • Construction: Corrosion-resistant cast brass

      Finish: Gunmetal

      Mounting: 18" single-head post, 18" double-head post, 24" singe-head post, 24" double-head post

      Lens: Clear flat (no shroud), clear convex glass (medium/large shroud)

      Gasket: Silicone double gasketed for water-tight sealing.

      Knuckle: Swivel cast brass with thumb screw and ½" NPT threaded male hub on bottom.

      Cord: 10'

      Voltage: 12-15V

      Lumens: 15-450 lm (RGB+CCT) from 1-6 Watts

      Beam spread: 38º (standard), 15º and 60º options included

      Color temperature (CCT): 2700K, 3000K, 4000K, 5000K CCT selection with unlimited RGB color wheel options & quick presets; create customizable scenes with up to 8 colors; compatibility with Amazon’s Alexa and Google Home; lights can follow music collected by a phone microphone.

      RGBW smartphone app: Bluetooth App for iOS and Android

      CRI: 85+

      Optional features: Wireless Bluetooth Mesh gateway, Bluetooth range extender

      Operating temperature: -40°F to 124°F

      Warranty: Five years carefree for parts & components (labor not included)

    Technical specification
    • Unique ref.9170-directional-landscape-path-light
    • Product familyOutdoor Lighting
    • Product groupLandscape Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit