Publish your products
Recessed Wall-Mounted Hooded LED Step Light
Recessed Wall-Mounted Hooded LED Step Light
Recessed Wall-Mounted Hooded LED Step Light
Recessed Wall-Mounted Hooded LED Step Light
Recessed Wall-Mounted Hooded LED Step Light
Recessed Wall-Mounted Hooded LED Step Light
Recessed Wall-Mounted Hooded LED Step Light

    Recessed Wall-Mounted Hooded LED Step Light

    Alcon Lighting's 9608 recessed wall-mounted hooded LED step light provides reliable step lighting for stairs, pathways and driveways, delivering up to 1,250 lumens in 7W, 9W or 12W outputs with 3000K and 6500K options. A tempered frosted glass lens ensures soft, diffused illumination, while material choices include a fiberglass body or a fiberglass body with a stainless steel finish for added durability and a refined appearance. Wet location rated, this step light supports outdoor lighting, step lighting, path lighting and pathway lighting applications in both residential and commercial environments.
    Specification
    • Construction: Fiberglass

      Finish: Black, bronze, white, stainless steel

      Lens: Tempered frosted glass

      Voltage: 84-264V (1200 lm & 1250 lm @ 120V-277V)

      Wattage/Lumens/CCT: 7W/680 lm/3000K, 7W/730 lm/6500K, 9W/820 lm/3000K, 9W/870 lm/6500K, 12W/1200 lm/3000K, 12W/1250 lm/5000K

      Warranty: 3 years carefree for parts & components (labor not included)

      Listing: ETL-approved for wet locations

    Technical specification
    • Unique ref.9608-step-light
    • Product familyOutdoor Lighting
    • Product groupHardscape Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States