Publish your products
Placa Lav. Luzon 61X46

Placa Lav. Luzon 61X46

Lavamanos con diseño moderno, que ofrecen mayor facilidad de limpieza, comodidad. solución completa para toda la superficie , además te ofrece la posibilidad de combinarlos con tus muebles a la medida. material porcelana sanitaria, antibacterial y alta resistencia al rayado, fácil de limpiar.

Technical specification
  • Unique ref.135040516
  • TypeBuilding Material
  • Date of publishing2020-12-14
  • Edition number1
  • Height (mm)615
  • Width (mm)175
  • Depth (mm)465
Related
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Wash basins

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit