Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/1a9d9ebe-399e-4cb4-aed2-16195d2228ff
Home
Categories
Sanitary
Wash basins
Lavamanos Andes Blanco
Available in United States
alfa para la vida real
Follow
Lavamanos Andes Blanco
3.9
(28 reviews)
Lavamanos de colgar con diseño tradicional optimizando espacios. apto para pedestal universal se vende por separado. Material porcelana sanitaria. alta resistencia al rayado. fácil de limpiar.
Download
Technical specification
Technical specification
Unique ref.
135043190
Product family
Linea sanitaria
Product group
Lavamanos
Date of publishing
2020-12-14
Edition number
1
Height (mm)
176
Width (mm)
423
Depth (mm)
390
Links
Links
Product url
https://www.alfa.com.co/producto/lavamanos-andes/
Installation instructions
https://www.alfa.com.co/staging/doc/135043190_MI.pdf
Technical description
https://www.alfa.com.co/staging/doc/135043190_FT.pdf
Related
Related
Material main
Porcelain
Material secondary
Porcelain
Designed in
Ecuador
Manufactured in
Ecuador
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Lavamanos de placa blanco 91 x 46 cm
2.4
(
7
)
Download
alfa para la vida real
Desague sin rebose Cromo
Download
alfa para la vida real
Lavamanos oceano blanco
2.8
(
9
)
Download
alfa para la vida real
Lavamanos sobreponer cuadrado blanco
Download
alfa para la vida real
Taza.Carlton Ada Movilidad Reducida
4.1
(
7
)
Download
alfa para la vida real
Placa Lav. Luzon 61X46
Download