Publish your products
Porcelanato north wind 260 x 1600 mm
Porcelanato north wind 260 x 1600 mm
Porcelanato north wind 260 x 1600 mm

    Porcelanato north wind 260 x 1600 mm

    Porcelanato tipo listón de madera, armonía perfecta entre calidez y elegancia, donde las

    superficies se enriquecen de detalles realistas.

    Specification
    • Porcelanato tipo listón de madera, armonía perfecta entre calidez y elegancia, donde las

      superficies se enriquecen de detalles realistas.

    Technical specification
    • Unique ref.135049837
    • Product familyCeramic tiles
    • Product groupMarble finish
    • TypeObject (single object)
    • Date of publishing2024-02-26
    • Edition number1
    • Width (mm)260
    • Depth (mm)1600
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit