Publish your products
Porcelanato porceflex arena br 600 X 1200
Porcelanato porceflex arena br 600 X 1200
Porcelanato porceflex arena br 600 X 1200

    Porcelanato porceflex arena br 600 X 1200

    Porceflex es nuestra nueva colección de porcelanato 60x120cm, con 5mm de espesor. Flexible y resistente, para espacios con mucha personalidad. Sus 5mm de espesor, hacen de Porceflex un producto fácil de manejar, técnicamente resistente y visualme.

    Technical specification
    • Unique ref.135050546
    • Product familyCeramic tiles
    • Product groupNatural stone finish
    • TypeObject (single object)
    • Date of publishing2024-02-13
    • Edition number1
    • Width (mm)600
    • Depth (mm)1200
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit