Publish your products
Cerámica pared hexagonal magnet tropic

Cerámica pared hexagonal magnet tropic

Azulejo porcelánico, formato 15x17 cm, en tono dorado y aspecto satinado. Esta pieza

cuenta con los siguientes usos: interior, revestimiento, pavimento, interior de piscinas

y pared de ducha. Cuenta con un diseño biofólico que simula la vegetación.

Technical specification
  • Unique ref.135052370
  • Product familyCeramic tiles
  • Product groupSolid finish
  • TypeObject (single object)
  • Date of publishing2025-02-21
  • Edition number1
  • Width (mm)150
  • Depth (mm)170
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit