Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/df49b028-3072-4b6d-b28a-493000b11604
Home
Categories
Building Materials
Tiles
Sahara Sand Sanitary Outside Corner R70
Available in United States
alfa para la vida real
Follow
Sahara Sand Sanitary Outside Corner R70
The finishes define the quality in the completion of the spaces. We have the most complete portfolio of special stoneware pieces to cover the specific needs of each space: auctions, profiles, corners, right angles, stair steps, etc.
Download
Technical specification
Technical specification
Unique ref.
225008062
Product family
Quarry special pieces
Product group
Quarry sanitary outside corner R70
Type
Object (single object)
Date of publishing
2020-10-26
Edition number
1
Height (mm)
80
Width (mm)
80
Depth (mm)
80
Links
Links
Product url
https://www.alfa.com.co/producto/esquinero-sanitaria-externo-r70/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-GR-001-Manual-deinstalacion-y-mantenimiento-gres.pdf
Technical description
https://www.alfa.com.co/staging/doc/AG-FT-007-Gres-complementos.pdf
Related
Related
Material main
Fireclay
Material secondary
Other
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Cerámica craquele
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
GRAMA MYSTIQUE AVOCADO
Download
alfa para la vida real
Cove Base BH1
Download
alfa para la vida real
Cerámica madera legno sepia
Download