Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/70543677-6632-4e2e-b21c-7807b8036e19
Home
Categories
Building Materials
Tiles
Cove Base BH1
Available in United States
alfa para la vida real
Follow
Cove Base BH1
Download
Technical specification
Technical specification
Unique ref.
225017996
Product family
Terrazo
Product group
Terrazo cove base
Type
Object (single object)
Date of publishing
2020-10-27
Edition number
1
Height (mm)
100
Width (mm)
1000
Depth (mm)
100
Links
Links
Product url
https://www.alfa.com.co/producto/zocalo-m-cana-blanco-huila-fondo-blanco-grano1
Related
Related
Material main
Cementitious
Material secondary
Marble
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Statuario carrara brillante
Download
alfa para la vida real
Lavamanos sobreponer redondo blanco
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download