Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/46ad0ff2-3376-4ec9-ab0e-ac5f312b6cbd
Home
Categories
Building Materials
Tiles
Cement Tile Smooth Gray (A50) 400x400x60
Available in United States
alfa para la vida real
Follow
Cement Tile Smooth Gray (A50) 400x400x60
Our cement tiles are the best option for public outdoor spaces such as: platforms, access ramps, parks, pedestrian squares, corridors, etc. Their size and quality make them resistant to vandalism.
Download
Technical specification
Technical specification
Unique ref.
225018229
Product family
Cement tile
Product group
Cement Tile Smooth
Type
Object (single object)
Date of publishing
2020-10-27
Edition number
1
Height (mm)
400
Width (mm)
400
Depth (mm)
40
Links
Links
Product url
https://www.alfa.com.co/producto/loseta-cuadrato-sin-textura-a50-400x400x60/
Installation instructions
https://www.alfa.com.co/staging/doc/mi-to-002_manual_loseta_exteriores_recomendaciones_generales.pdf
Technical description
https://www.alfa.com.co/staging/doc/ft-to-047_version_001_loseta_prefabricada_lisa_a50_400x400x60.pdf
Related
Related
Material main
Cementitious
Material secondary
Cementitious
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Malla cerámica sauce café 30 x 30 cm
Download
alfa para la vida real
Lavamanos sobreponer redondo blanco
Download
alfa para la vida real
Statuario carrara brillante
Download
alfa para la vida real
Malla tradicional café 30x30 cm
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download
alfa para la vida real
Cerámica Madera Nilo
Download