Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/71a36720-363a-4293-a9ba-15303d8fe4ac
Home
Categories
Building Materials
Concrete
Decorado nimbes rojo 15 x 15 cm
Available in United States
alfa para la vida real
Follow
Decorado nimbes rojo 15 x 15 cm
Decorado tipo Hidráulico inspirado en la elegancia clásica de los pueblos patrimonio históricos y culturales de Colombia
Download
Technical specification
Technical specification
Unique ref.
225023335
Product family
Terrazo
Product group
Terrazo
Type
Object (single object)
Date of publishing
2022-12-27
Edition number
1
Links
Links
Product url
https://www.alfa.com.co/decorado-nimbes-225023335-x/p
Technical description
https://aunclic.alfa.com.co/staging/doc/225023335_FT.pdf
Related
Related
Material main
Cementitious
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Concrete
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Cerámica Boticcino
Download
alfa para la vida real
Cerámica piso rocca
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download
alfa para la vida real
GRAMA MYSTIQUE AVOCADO
Download
alfa para la vida real
Cerámica piso madera oporto
Download