Publish your products
Gran terrazo pizarra

Gran terrazo pizarra

Gran Terrazo Pizarra es un material con altos estandares de calidad que complementara perfectamente e tus espacios y se vera increibl en tus ambientes exteriore, con nuestros terrazos tienes multiples opciones para tus proyectos. Producto sujeto a un minimo de venta de 500M2
Technical specification
  • Unique ref.225026592
  • Product familyTerrazo
  • Product groupNatural stone finish
  • TypeObject (single object)
  • Date of publishing2024-11-07
  • Edition number1
  • Width (mm)400
  • Depth (mm)600
Related
  • Material mainCementitious
  • Material secondaryCementitious
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit