Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/43764764-ca72-4598-80e4-8bd7139ea8ac
Home
Categories
Building Materials
Other Building Materials
Rejilla canal piscina arena
Available in United States
alfa para la vida real
Follow
Rejilla canal piscina arena
La Piedra Tayrona de ALFA evoca con su color y textura lo mejor de las zonas cálidas de la Costa Caribe. Este material es resistente a la humedad y tiene una baja retención de temperatura para que no se caliente en las horas de máxima exposic
Download
Technical specification
Technical specification
Unique ref.
225026645
Product family
Terrazo
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2024-11-07
Edition number
1
Width (mm)
400
Depth (mm)
150
Links
Links
Product url
https://www.alfa.com.co/rejilla-canal-piscina-arena-000000000225026645/p
Related
Related
Material main
Cementitious
Material secondary
Cementitious
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other Building Materials
Similar products
alfa para la vida real
Cerámica Boticcino
Download
alfa para la vida real
Cerámica piso rocca
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download
alfa para la vida real
GRAMA MYSTIQUE AVOCADO
Download
alfa para la vida real
Cerámica piso madera oporto
Download