Publish your products
Cerámica lory 300 x 600 mm

Cerámica lory 300 x 600 mm

Es una cerámica que evoca la magia de la naturaleza y los territorios que la inspiran, una perfecta combinación de naturaleza y tecnología industrial. Hiper realismo en su diseño, profundidad y brillo en sus vetas. Una colección que asegura la máxima continuidad estética y arquitectónica entre el interior y el exterior.

Technical specification
  • Unique ref.225027674
  • Product familyCeramic tiles
  • Product groupNatural stone finish
  • TypeObject (single object)
  • Date of publishing2024-02-14
  • Edition number1
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit