Publish your products
Ceramica Lory Light grey 300 x 600 mm
Ceramica Lory Light grey 300 x 600 mm
Ceramica Lory Light grey 300 x 600 mm

    Ceramica Lory Light grey 300 x 600 mm


    Technical specification
    • Unique ref.225027676
    • Product familyCeramic tiles
    • Product groupSolid finish
    • TypeObject (single object)
    • Date of publishing2024-02-14
    • Edition number1
    • Width (mm)300
    • Depth (mm)600
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit