Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/c7dfd3d0-b01e-4b45-9c05-03d8418211da
Home
Categories
Building Materials
Acoustic Panels & Accessories
Deco catania 150X150
Available in United States
alfa para la vida real
Follow
Deco catania 150X150
Download
Technical specification
Technical specification
Unique ref.
225028441
Product family
Quarry tile
Product group
Quarry tile
Type
Object (single object)
Date of publishing
2024-06-25
Edition number
1
Width (mm)
150
Depth (mm)
150
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Acoustic Panels & Accessories
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Step 1M BH1
Download
alfa para la vida real
Cerámica piso madera oporto
Download
alfa para la vida real
Cerámica pared brick metro brillante lilac
Download
alfa para la vida real
Rejilla canal piscina arena
Download