Publish your products
Algreen Soil Saver Classic Compost Bin (2 Pack)
Algreen Soil Saver Classic Compost Bin (2 Pack)
    Algreen

    Algreen Soil Saver Classic Compost Bin (2 Pack)

    • Produce rich organic dark compost humus in 6 to 8 weeks from food scraps, kitchen and garden waste.
    • Save up to 30% of household waste while saving money on applicable curbside pickup costs; Made from BPA free 100% recycled environmentally-friendly material.
    • Locking Self-Watering Lid keeps animals out while openings allow air to move through composter to speed up the composting process.
    • Large opening makes for easy access and Two sliding doors make removal of compost simple and convenient.
    • Robust thickness and construction helps produce and insulate heat which helps the micro-organisms breakdown waste to produce nutrient rich soil. 
    • Capacity (cu. ft.) - Total: 12.65. Capacity (gallons): 94.

    As Featured on Amazon.com

    Specification
      • 12 cubic feet extra large capacity.
      • Compost bin assembled dimensions: 28"L x 28"D x 32"Height.
      • 100% high quality post industrial recycled material.
      • 0.200" ultra thick gauge material thickness makes this one of the most durable composters.
      • 2, Easy lock handles keep the soil saver compost secure from wildlife.
      • Produces rich compost ideal for improving growth of your vegetable and herb garden.
    Technical specification
    • Unique ref.Algreen-Soil-Saver-Classic-Compost-Bin-2-Pack
    • Product familyGarden
    • Product groupCompost Bin
    • TypeDocumentation (info)
    • Date of publishing2019-02-14
    • Edition number1
    • Height (inches)32
    • Width (inches)28
    • Depth (inches)28
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • UNSPSC nameRoads and landscape
    • UNSPSC code3012
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit