Publish your products
Vertical Plankwall Open Top Enclosure
Vertical Plankwall Open Top Enclosure
Vertical Plankwall Open Top Enclosure
Vertical Plankwall Open Top Enclosure
Vertical Plankwall Open Top Enclosure

    Vertical Plankwall Open Top Enclosure

    Covrit® Vertical PVC PlankWall Dumpster & Waste Enclosure System

    Elevate site aesthetics and meet municipal visual screening standards with the Covrit® Vertical PVC PlankWall Enclosure by CityScapes. Designed with a clean vertical orientation to seamlessly complement modern building facades, vertical siding, and architectural cladding, this modular screening wall provides a long-lasting, zero-maintenance alternative to wood or masonry surrounds.

    Constructed with 1" thick 100% cellular PVC vertical planks and reinforced with internal 1/2" extruded aluminum standard stiffeners, this system delivers exceptional structural integrity. The non-porous material will not absorb moisture, rot, warp, splinter, or support mold and mildew growth—making it built to withstand severe weather and frequent commercial washdowns.

    Key Performance & Architectural Features

    • Architectural Vertical Alignment: Vertical plank configuration aligns cleanly with vertical metal siding, board-and-batten finishes, and modern architectural lines, avoiding the horizontal seam lines of standard enclosures.
    • Maintenance-Free Wood Aesthetics: Single- or double-sided embossed woodgrain textures provide the warm appearance of real timber without the costly ongoing staining, sealing, or painting required by natural wood.
    • Extruded Aluminum Structural Stiffening: Integrated 1/2" internal aluminum stiffeners ensure vertical plank rigidity, maintaining precise panel alignment and impact resistance over time.
    • Rot & Chemical Resistant Infill: 100% cellular PVC construction resists moisture absorption, stains, mold, mildew, and harsh chemical cleaners used around commercial dumpster pads.
    • Custom Heights Up to 14 Feet: Scalable wall heights up to 14 feet provide 100% visual concealment for standard dumpsters, roll-off containers, or compactors while satisfying municipal screening codes.
    • Modular Pre-Engineered Framing: Surface-mounted modular framing speeds up jobsite installation, providing a lightweight, turnkey alternative to labor-intensive CMU block or field-welded steel walls.

    Technical specification
    • Unique ref.vertical-plankwall-open-top-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit