Unique ref.: | 511_55F_563_taormina_55F |
---|---|
Brand: | Alias Design |
Product family: | Furniture |
Product group: | chairs |
Date of publishing: | 2018-10-10 |
Edition number: | 1 |
Type: | Object (single object) |
55F Armchair with 4-star base in stove enamelled or chromed steel. Seat and back in solid plastic material padded with CFC free expanded polyurethane foam, removable cover in fabric, synthetic-leather or leather.
511 Height adjustable armchair with soft (or hard ***) castors and 5-star swivel base in stove enamelled steel. Seat and back in solid plastic material padded with CFC free expanded polyurethane foam; removable cover in fabric, synthetic-leather or in leather.*** on request
563 Self adjusting swivel armchair with structure in stove enamelled steel. Seat and back in solid plastic material padded with CFC free expanded polyurethane foam; removable cover in fabric, synthetic-leather or in leather.
Product url: | http://alias.design/en-us/products/taormina |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://alias.design/en-us/products/taormina |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/aliasdesign/product/511_55f_563_taormina_55f
Material main: | |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Furniture - Chairs, Stools & Benches |
---|---|
IFC classification: | Furniture |
Name | Value |
---|---|
Chair Depth | 560 mm |
Chair Height | 780 mm — 880 mm |
Chair Width | 590 mm |
BIMobject®