Unique ref.: | biplane-square-40B-40C |
---|---|
Brand: | Alias Design |
Product family: | Table |
Product group: | Biplane |
Date of publishing: | 2020-03-25 |
Edition number: | 1 |
Type: | Assembly (multiple objects) |
Product url: | https://alias.design/en-us/products/biplane |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://alias.design/en-us/products/biplane |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/aliasdesign/product/biplane-square-40b-40c
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Furniture - Office Desks & Tables |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8343 |
Uniclass 1.4 Description: | Tables |
Uniclass 2.0 Code: | PR-31-22 |
Uniclass 2.0 Description: | Desks, Tables And Worktops |
Uniclass 2015 Code: | Pr_40_50_21_22 |
Uniclass 2015 Description: | Dining tables |
NBS Reference Code: | 31-22 |
NBS Reference Description: | Desks, Tables And Worktops |
CSI MasterFormat 2014 Code: | 12 58 19 |
CSI MasterFormat 2014 Title: | Dining Tables and Chairs |
OmniClass Number: | 23-21 23 15 |
OmniClass Title: | Residential Tables |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
BIMobject®