Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
interiorconcepts/products/b24a3867-88e2-422f-bf6e-c43e9872d122
Home
Categories
Furniture
Office Desks & Tables
Desk Admin L-Shape IC011485P2
Available in United States
Interior Concepts
Follow
Desk Admin L-Shape IC011485P2
4.8
(20 reviews)
Download
Technical specification
Technical specification
Unique ref.
desk_admin_l_shape_ic011485p2
Product family
Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
1676.4
Width (mm)
1828.8
Depth (mm)
1828.8
Links
Links
Product url
https://www.interiorconcepts.com/office-design-ideas/office-design-ideas/l-shaped-desks/
Related
Related
Material main
Metal
Material secondary
Laminate
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Similar products
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
S-LINE
Strict Line reception desk
2.1
(
7
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
COR Sitzmöbel
Floater Desk
4.7
(
9
)
Download
Ethnicraft
U desk - varnished oak - rectangular - with cable management - 160x80x76 cm
Download