This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

HIGHFRAME 417

Unique ref.: highframe_417
Brand: Alias Design
Product family: Furniture
Product group: Chair
Width (mm): 51
Height (mm): 82
Depth (mm): 56
Date of publishing: 2012-05-04
Edition number: 1
Type: Object (single object)
Download (8)
Stacking chair with arms, structure composed of extruded aluminium profile and die-cast aluminium elements, seat and back in fire retardant pvc covered polyester mesh or in pelle frau® leather or in kvadrat® fabric.


Material main: PVC
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 8

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 560 mm
Height 820 mm
Seat Height 470 mm
Width 510 mm

BIMobject®