Unique ref.: | Kobi_040_041_048 |
---|---|
Brand: | Alias Design |
Product family: | Furniture |
Product group: | chairs |
Date of publishing: | 2018-10-08 |
Edition number: | 1 |
Type: | Object (single object) |
040_Chair with shell in enamelled or chromed steel; support belt and legs in stove enamelled aluminium.
041_Chair with shell in enamelled or chromed steel; support belt in stove enamelled aluminium, legs in aluminium oak veneered.
048_Chair with shell in enamelled or chromed steel; support belt and legs in stove enamelled aluminium. Rocking base in natural lacquered solid oak wood.
Product url: | http://alias.design/it/prodotti/kobi |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://alias.design/it/prodotti/kobi |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/aliasdesign/product/kobi_040_041_048
Material main: | Steel |
---|---|
Material secondary: | Aluminium |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Furniture - Chairs, Stools & Benches |
---|---|
IFC classification: | Furniture |
Uniclass 1.4 Code: | L8222 |
Uniclass 1.4 Description: | Chairs |
Uniclass 2.0 Code: | PR-31-12 |
Uniclass 2.0 Description: | Chairs, Seats And Bench Seating |
Uniclass 2015 Code: | Pr_40_50_12 |
Uniclass 2015 Description: | Chairs, seats and benches |
NBS Reference Code: | 31-12 |
NBS Reference Description: | Chairs, Seats And Bench Seating |
Name | Value |
---|---|
Chair Depth | 560 mm — 690 mm |
Chair Height | 710 mm — 745 mm |
Chair Width | 645 mm — 660 mm |
Material | Shell in enamelled or chromed steel; support belt and legs in stove enamelled aluminium. |
Seat Height | 370 mm — 420 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Shell in enamelled or chromed steel; support belt and legs in stove enamelled aluminium. |
BIMobject®