Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
almalight/products/1c3e38f3-7765-4988-ac0c-4fdab4fc3e2d
Home
Categories
Lighting
Desk & Table
ASPEN
Available in United States
ALMA LIGHT
Follow
ASPEN
3.8
(6 reviews)
Alma light is a spanish company specialized in the design and development of indoor lighting. Lighting lamps with own style and personality.
Download
Technical specification
Technical specification
Unique ref.
TABLELAMP_2382
Product family
Lighting
Product group
Table Lamp
Type
Object (single object)
Date of publishing
2016-06-12
Edition number
1
Height (mm)
350
Width (mm)
380
Depth (mm)
380
Links
Links
Product url
http://www.almalight.com/new_lamparas_iluminacion_baseeng.html
Installation instructions
http://www.almalight.com/pdf_alma/3381-3383-3385aspen.pdf
Related
Related
Material main
Ceramics
Material secondary
Wood
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Lighting - Desk & Table
IFC classification
Light Fixture
UNSPSC name
Lighting Fixtures and Accessories
UNSPSC code
3911
Similar products
Fritz Hansen
Night Owl™ Table lamp
4.3
(
20
)
Download
Luxcambra
SARRIA S table lamp
Download
SEPS2BIM
F2420 - Lamp, Table, With Shade
4.2
(
6
)
Download
Faro Barcelona
SHAN Beige table lamp
Download
Marset Iluminacion
Gambosa
Download
Fritz Hansen
PM-02 Table lamp
4.3
(
10
)
Download