Publish your products
Access Ergo wash basin
Access Ergo wash basin
Access Ergo wash basin
    Alterna

    Access Ergo wash basin

    This product is only available for the Swedish market.

    Alterna Access Ergo washbasin is adapted for wheel chair usera. Loose washbasin with overflow, for bolt assembly. The washbasin is deep with a low profile which provides generous leg space. The bottom side is smooth to prevent discomfort. The top side is designed for easy cleaning.

    Specification
    • This product is only available for the Swedish market.

      Measurements washbasin:

      605 (W) x 550 (D) x 170 (H) mm

    Technical specification
    • Unique ref.Access_Ergo_handikappanpassat_tvattstall
    • Product familySanitet
    • Product groupTvättställ
    • TypeAssembly (multiple objects)
    • Date of publishing2026-04-13
    • Edition number1
    • Height (mm)145
    • Width (mm)480
    • Depth (mm)375
    Related
    • Material mainCeramics
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inTürkiye
    • Weight Net (Kg)9.57
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurnishing Element
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_95
    • Uniclass 2015 DescriptionWall-hung hand rinse basins
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks

    Region availability

    Europe
    Sweden