Publish your products
Ariella washing machine countertop
Ariella washing machine countertop
    Alterna
    Archived

    Ariella washing machine countertop

    3.5 out of 5 stars3.5(6 reviews)

    This product is only available for the Swedish market.

    Alterna Ariella countertop for washing machine. Maximum load: 20 kg. For wall mounting. The countertop is available in a high and low model and the colors are white highgloss, white matte and light grey matte.

    Width: 676 mm

    Height: 866 mm

    Depth: 610 mm

    Technical specification
    • Unique ref.Ariella_tvattmaskinsmobel
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-09-08
    • Edition number1
    Related
    • Material mainMDF
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurnishing Element
    • OmniClass Number23-21 19 15 35
    • OmniClass TitleUtility Room Specialty Casework
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit