Publish your products
Basic Tall cabinet
Basic Tall cabinet
    Alterna

    Basic Tall cabinet

    This product is only available for the Swedish market.
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Basichogskap
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2016-01-16
    • Edition number1
    • Height (mm)1800
    • Width (mm)300
    • Depth (mm)290
    Related
    • Material mainMDF
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Sweden