Publish your products
Bella Aqua bathroom furniture
Bella Aqua bathroom furniture
Bella Aqua bathroom furniture
Bella Aqua bathroom furniture
    Alterna

    Bella Aqua bathroom furniture

    This product is only available for the Swedish market.

    Alterna Bella aqua vanity unit comes with a reversible basin in ceramics and a mirror, the faucet can be installed on the right or left side. The vanity unit is made of thermoplastic and is completely water resistant. Push open feature for the vanity unit door.

    Available in white

    Vanity unit with basin:
    Width: 398 mm
    Depth: 225 mm
    Height: 680 mm


    Mirror:

    Width: 400 mm
    Depth: 20 mm
    Height: 700 mm

    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Bellaaqua_badrumsmobler
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    • Height (mm)680
    • Width (mm)400
    • Depth (mm)225
    Related
    • Material mainParticleboard
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)18.44
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33 13
    • OmniClass TitleResidential Bathroom Specialty Casework
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Sweden