Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/78887182-337e-4e7d-a986-afab51cc90d4
Home
Categories
Sanitary
Showers
Bello S1 Shower set
Unavailable in United States
Alterna
Follow
Bello S1 Shower set
Bello S1 Shower set. Shower set with hand shower in chrome. This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Belloduschset_S1
Product family
Sanitet
Product group
Duschset
Type
Object (single object)
Date of publishing
2017-06-01
Edition number
1
Links
Links
Product url
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_8376981.pdf
Installation instructions
https://www.rskdatabasen.se/infodocs/MONT/MONT_212_8320121.pdf
Related
Related
Material main
Plastic
Material secondary
Brass
Designed in
Sweden
Manufactured in
China
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Furnishing Element
UNSPSC name
Showers
UNSPSC code
30181503
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download