Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/3fce8514-2b46-4add-92b3-db6340d0b083
Home
Categories
Sanitary
Storage
Bathroom furniture Ella showcase
Unavailable in United States
Alterna
Follow
Bathroom furniture Ella showcase
This product is only available for the Swedish market.
Download unavailable (no files)
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Ellabadrumsmobler_sc2
Product family
Sanitet
Product group
Badrumsmöbler
Type
Showcase (model)
Date of publishing
2017-12-07
Edition number
1
Links
Links
Product url
https://www.rskdatabasen.se/infoDocs/PROD/PROD_212_7780647.pdf
Technical description
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7606541.pdf
Related
Related
Material main
Particleboard
Designed in
Sweden
Manufactured in
Poland
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
CSI MasterFormat 2014 Code
13 42 13
CSI MasterFormat 2014 Title
Bathroom Unit Modules
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.3
(
12
)
Download