Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/738c07bd-a7b0-4f21-8ffc-2b52caf70dfa
Home
Categories
Sanitary
Mirrors
Gamma Mirrors
Unavailable in United States
Alterna
Follow
Gamma Mirrors
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Gamma_speglar
Product family
Sanitet
Product group
Badrumsmöbler
Type
Object (single object)
Date of publishing
2019-11-27
Edition number
1
Links
Links
Product url
https://www.rskdatabasen.se/infoDocs/PROD/PROD_212_7780647.pdf
Installation instructions
https://www.rskdatabasen.se/infoDocs/MONT/MONT_212_8948002.pdf
Related
Related
Material main
Glass
Designed in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_25_71_53
Uniclass 2015 Description
Mirrors
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Download