This product is only available for the Swedish market.
Isella Vanity unit with countertop and washbasin. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. Available in 60, 90 and 120 widths. To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets. Handles are available as accessories.
Width: 606 mm
Depth: 470 mm
Height: 737 mm
Colors vanity units: white highgloss, white matte, light grey matte, sand and oak
Colors countertop: white matte and black matte
Colors washbasin: white matte and black matte
Region availability
| Europe |
|---|
Sweden |