Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/fc8b65fa-bbb4-4a3d-9808-043e42cf1c15
Home
Categories
Sanitary
Showers
LussoShowerwall straight niche doors70
Unavailable in United States
Alterna
Follow
LussoShowerwall straight niche doors70
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Lussoduschvaggar_raka_nischdorrar_70
Product family
Sanitet
Product group
Duschväggar
Type
Object (single object)
Date of publishing
2022-02-23
Edition number
1
Links
Links
Product url
https://www.rskdatabasen.se/infodocs/PROD/PROD_212_7333529.pdf
Installation instructions
http://www.rskdatabasen.se/infoDocs/MONT/MONT_212_7333560.pdf
Instruction video
https://youtu.be/xi4EB2LbBWM
Product certification
http://www.rskdatabasen.se/infodocs/CEDKL/CEDKL_212_7333529.pdf
Technical description
http://www.rskdatabasen.se/infodocs/RITN/RITN_212_7333560.pdf
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
China
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Furnishing Element
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19
CSI MasterFormat 2014 Title
Tub and Shower Enclosures
OmniClass Number
23-31 17 17
OmniClass Title
Shower Enclosures
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download