This product is only available for the Swedish market.
Luxor Vanity unit with soft-closing drawers, with countertop and 1 washbasin. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is manufactured in moisture resistant MDF. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. Luxor Vanity units are available in 60, 90 and 120 widths. To be combined together with Luxor Tall cabinet and Ariella Mirror cabinets.
Width: 1 210 mm
Depth: 470 mm
Height: 737 mm
Colors vanity units: white matte, light grey matte, black matte and forest green matte
Colors countertop: white matte and black matte
Colors washbasin: white matte and black matte
Region availability
| Europe |
|---|
Sweden |