Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/315911ad-cf11-46b3-8d22-a582dc5ea9a7
Home
Categories
Sanitary
Wash basins
Piazza Basin 500
Unavailable in United States
Alterna
Follow
Piazza Basin 500
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
Piazzatvattstall
Product family
Sanitet
Product group
Tvättställspaket
Type
Object (single object)
Date of publishing
2016-01-16
Edition number
1
Height (mm)
150
Width (mm)
500
Depth (mm)
500
Links
Links
Product url
http://www.rskdatabasen.se/infodocs/PROD/PROD_212_7606545.pdf
Technical description
http://www.rskdatabasen.se/infodocs/RITN/RITN_212_7606545.pdf
Related
Related
Material main
Ceramics
Designed in
Sweden
Manufactured in
Türkiye
Weight Net (Kg)
20
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
UNSPSC name
Sinks
UNSPSC code
30181504
Uniclass 2015 Code
Pr_40_20_96_95
Uniclass 2015 Description
Wall-hung hand rinse basins
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download